ADAPTER-ELB, 5JN9-X, 04/04, CZ-product-details

ADAPTER-ELB, 5JN9-X, 04/04, CZ

5JN9-04XZ

Catalog item:

5JN9-04XZ


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item5JN9-04XZ
Drop dimension IN0.882
Drop dimension MM22.40
End size 1-4
End size 2-4
End Type 1Male 37 degree
End type 2Female Pipe (NPT)
Finish platingZinc
Hex size 5 IN0.748
Hex size 5 MM19.0
Item typeAdapter-elbow
Product materialCarbon steel
Product serial name5JN9-X
Thread size 21/4-18 NPT