Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5JN9-10-08XZ |
| Drop dimension IN | 1.228 |
| Drop dimension MM | 31.20 |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.220 |
| Hex size 5 MM | 31.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5JN |
| Thread size 2 | 1/2-14 NPT |