Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
End size 1 | -6 |
End size 2 | -6 |
End type 1 | Male 37 degree |
End type 2 | Counterbore braze inch tubing |
Finish plating | Oil |
Hex size 3 MM | 17.0 |
Item type | Adapter-straight |
Product material | Carbon steel |
Product serial name | 5JW |
Thread size 1 | 9/16-18 UNF |