Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5JW-08-21.5X |
| End size 1 | -8 |
| End size 2 | -22 |
| End Type 1 | Male 37 degree |
| End type 2 | Female braze |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5JW |