Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5LN-22-04Z |
| End size 1 | -22 |
| End size 2 | -4 |
| End Type 1 | Male metric bonded seal |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5LN |
| Thread size 2 | 1/4-18 NPT |