Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5M-16-12WDZ |
| Complete connector | Yes |
| End size 1 | M16 |
| End size 2 | M12 |
| End type 1 | Male ISO 9974-2 type E (heavy duty) |
| End type 2 | Female ORB port Metric |
| Finish plating | Zinc |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5M |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M12x1.5 |
