Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5MB-12-04WDXZ |
| End size 1 | -12 |
| End size 2 | -4 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5MB-WDX |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | G 1/4-19 |