Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
5N-08-12D135JRY1
Adapter-STR,5N-D13.5JRY1,-8-12,CS
5N-08-12D13.5JRY1
Catalog item:
5N-08-12D13.5JRY1
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
5N-08-12D13.5JRY1
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
Catalog Item
5N-08-12D13.5JRY1
Item type
Adapter-straight