Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5N-12-08JRZ |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5N |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPT |
| Thread size 2 | 1/2-14 NPT |