Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5N-16-04JRSR |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5N |
| Thread sealant | No |
| Thread size 1 | 1-11 5 NPT |
| Thread size 2 | 1/4-18 NPT |