Adapter-STR,5N,-16-8,316L,PA-product-details

Adapter-STR,5N,-16-8,316L,PA

5N-16-08SV

Catalog item:

5N-16-08SV


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5N-16-08SV
End size 1-16
End size 2-8
End Type 1Male pipe (NPT)
End type 2Female Pipe (NPT)
Finish platingPassivate
Hex size 5 IN1.417
Hex size 5 MM36.0
Item typeAdapter-straight
Product material316L Stainless steel
Product serial name5N
Thread size 21/2-14 NPT