Straight Adapters 5N-02Z (RIGHT)

ADAPTER-STR, 5N, 16/16, CZ

5N-16Z

Catalog item:

5N-16Z


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5N-16Z
End size 1-16
End size 2-16
End type 1Male pipe (NPT)
End type 2Female Pipe (NPT)
Finish platingZinc
Hex size 5 IN1.614
Hex size 5 MM41.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name5N
Thread size 21-11 1/2 NPT