Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
End size 1 | -2 |
End size 2 | -2 |
End type 1 | Male pipe (NPT) |
End type 2 | Female Pipe (NPT) |
Finish plating | Zinc |
Hex size 3 MM | 16.0 |
Item type | Adapter-elbow |
Product material | Carbon steel |
Product serial name | 5N4 |
Thread sealant | Yes |
Thread size 1 | 1/8-27 NPT |
Thread size 2 | 1/8-27 NPT |