Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5N4-16JRZ |
| Complete connector | Yes |
| Drop dimension IN | 1.044 |
| Drop dimension MM | 26.50 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5N4 |
| Thread sealant | No |
| Thread size 1 | 1-11 5 NPT |
| Thread size 2 | 1-11 1/2 NPT |