Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5N4-24XZ |
| Drop dimension IN | 1.002 |
| Drop dimension MM | 25.50 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 2.480 |
| Hex size 5 MM | 63.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5N4-X |
| Thread size 2 | 1 1/2-11 1/2 NPT |