Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5N9-20JRZ |
| Complete connector | Yes |
| Drop dimension IN | 1.701 |
| Drop dimension MM | 43.20 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5N9 |
| Thread sealant | No |
| Thread size 1 | 1 1/4-11 1/2 NPT |
| Thread size 2 | 1 1/4-11 1/2 NPT |