Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5NM-04-14M16FAZ |
| End size 1 | -4 |
| End size 2 | -14 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Female ORB port Metric |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5NM-M16FA |
| Thread size 2 | M14x1.5 |