Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5O-04-06Z |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5O |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 9/16-18 UNF |
