ADAPTER-STR, 5O-X, 08/04, CZ-product-details

ADAPTER-STR, 5O-X, 08/04, CZ

5O-08-04XZ

Catalog item:

5O-08-04XZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5O-08-04XZ
End size 1-8
End size 2-4
End Type 1Male ORB ISO 11926-3
End type 2Female ORB port ISO 11926-1
Finish platingZinc
Hex size 5 IN0.866
Hex size 5 MM22.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name5O-X
Thread size 27/16-20 UNF