Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5O-08-06ZD |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5O |
| Seal material | Nitrile (NBR) |
| Thread size 2 | 9/16-18 UNF |