Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5ON-08JRZ |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male ORB ISO 11926-2 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5ON |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1/2-14 NPT |