Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5ON-20-16Z |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5ON |
| Seal material | Nitrile (NBR) |
| Thread size 2 | 1-11 1/2 NPT |