Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5ON-20VZ |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 50.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5ON |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 1/4-11 1/2 NPT |
