Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5ON9-06-04OGXZ |
| Drop dimension IN | 0.882 |
| Drop dimension MM | 22.40 |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5ON9-OGX |
| Thread size 2 | 1/4-18 NPT |