Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5ON9-06OGZ |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male ORB Adjustable ISO11926-3 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 1 MM | 19.000 |
| Hex size 3 MM | 22.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5ON9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 3/8-18 NPT |
