Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5OT-16-04Z |
| End size 1 | -16 |
| End size 2 | -4 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 38.0 |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5OT |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | R 1/4 |