Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5T-06-02SPXZ |
| End size 1 | -6 |
| End size 2 | -2 |
| End type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item Type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5T-SPX |
| Thread sealant | No |
| Thread size 1 | R 3/8-19 |
| Thread size 2 | R 1/8-28 |
