Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5T-12-06SPY1 |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5T-SPY1 |
| Thread size 2 | R 3/8 |