Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5T-16-08SPSR |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Passivate |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 1.456 |
| Product length mm | 37.000 |
| Product material | 304 Stainless steel |
| Product serial name | 5T |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Thread sealant | No |
| Thread size 1 | R 1 |
| Thread size 2 | R 1/2 |