Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5T4-04SPZ |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe BSPT |
| End Type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 19.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5T4 |
| Thread size 1 | R 1/4 |
| Thread size 2 | R 1/4 |