Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5T9-02SPSR |
| Complete connector | Yes |
| Drop dimension IN | 0.906 |
| Drop dimension MM | 23.00 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Passivate |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 5T9 |
| Thread sealant | No |
| Thread size 1 | R 1/8 |
| Thread size 2 | RC 1/8 |
