Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5T9-08SPZ |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Hex size 3 MM | 30.0 |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5T9 |
| Thread sealant | No |
| Thread size 1 | R 1/2 |
| Thread size 2 | RC 1/2 |
