Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5TB-12-08SPSR |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Passivate |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5TB |
| Thread sealant | No |
| Thread size 1 | R 3/4 |
| Thread size 2 | G 1/2-14 |