Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5TB-20-16SPJRY1 |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5TB-SPJRY1 |
| Thread sealant | No |
| Thread size 1 | R 1 1/4 |
| Thread size 2 | G 1-11 |