Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5TB9-04SPSR |
| Complete connector | Yes |
| Drop dimension IN | 0.866 |
| Drop dimension MM | 22.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Passivate |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 5TB9 |
| Thread sealant | No |
| Thread size 1 | R 1/4 |
| Thread size 2 | G 1/4-19 |
