Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5WN-06-08JKSR |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male braze, metric tubing |
| End Type 2 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5WN |
| Thread sealant | No |
| Thread size 2 | 1/2-14 NPT |
