Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6720-20-20 |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | R 1 1/4 |
| Thread size 2 | R 1 1/4 |