Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
Finish plating | Zinc |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Thread size 2 | 7/8-14 UNF |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -54 |
Working temp min F | -65 |