Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69020 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product height in | 3.460 |
| Product height mm | 87.884 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 2.120 |
| Product width mm | 53.848 |
| Thread sealant | No |
| Working pressure bar | 172 |
| Working pressure PSI | 2500.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975728215 |