Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6B-12WDLNAUZ |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End Type 2 | Male BSPP 60 deg cone bulkhead |
| Finish plating | Zinc |
| Hex size 2 MM | 32.000 |
| Hex size 3 MM | 32.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6B-WDLN |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL FOR AU |
| Thread size 1 | G 5/8 |
| Thread size 2 | G 3/4 |
