Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6B-20LNZ |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Male BSPP 60 deg cone bulkhead |
| Finish plating | Zinc |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 MM | 50.000 |
| Hex size 3 MM | 50.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6B-LN |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
| Thread size 2 | G 1 1/4-11 |
