Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6E-45XZ |
| End size 1 | -35 |
| End size 2 | -35 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, no jam nut |
| Finish plating | Zinc |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item Type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6E |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |