Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6F-08L73.3LNSV |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Passivate |
| Hex size 2 MM | 30.000 |
| Hex size 5 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 6F |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN |
