Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6F-08XZ |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, no jam nut |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item Type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6F-X |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN |
