Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6F-24LNZ |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Male ORFS |
| End type 2 | ORFS bulkhead (with jam nut) |
| Finish plating | Zinc |
| Hex size 2 MM | 60.000 |
| Hex size 3 MM | 60.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6F-LN |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 2-12 UN |
| Thread size 2 | 2-12 UN |
