Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6F4-16XZ |
| Drop dimension IN | 0.919 |
| Drop dimension MM | 23.30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6F4-X |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Thread size 2 | 1 7/16-12 UN |