Union Adapters 6J-04LNZ (RIGHT)

ADAPTER-STR, 6J-HSX, 04/04, CZ

6J-04HSXZ

Catalog item:

6J-04HSXZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item6J-04HSXZ
End size 1-4
End size 2-4
End type 1Male 37 degree
End type 2Male 37 degree bulkhead
Finish platingZinc
Hex size 5 IN0.669
Hex size 5 MM17.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name6J-HSX
Thread sealantNo
Thread size 17/16-20 UNF
Thread size 27/16-20 UNF