Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6J-32XZ |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 5 IN | 2.756 |
| Hex size 5 MM | 70.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6J-X |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 2 | 2 1/2-12 UN |