Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6J4-12XZ |
| Drop dimension IN | 0.974 |
| Drop dimension MM | 24.70 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male 37 degree bulkhead |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6J4-X |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |