Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6J9-04LNZ |
| Drop dimension IN | 0.965 |
| Drop dimension MM | 24.50 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male 37 degree bulkhead |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6J9-LN |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
